PACSystems™ RX3i Analog Input module, HART, 16/8 channel
Specifications
| Part Number | IC695ALG626 |
| Analog Input Count & Type | UL, UL HAZLOC |
| Resolution & Speed | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Current Consumption | 34 x 145 x 140 mm |
| Agency | UL, UL HAZLOC |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | On Panel/DIN Rail |
