Specifications
| Part Number | IC695ALG808 |
| Analog Output Count & Type | 8 Channel; +/-10V, 0 to 10V, 0 to 20mA, 4 to 20mA, selectable by Channel |
| Resolution & Speed | 15 Bit for ±10V, 0 to 20mA & 4 to 20mA; 14 Bit 0 to 10V. 8mS for all 8 Channels |
| Current Consumption | 250mA @ 3.3V, 17mA @ 5 VDC; 660mA 24 VDC External Power |
| Agency | UL, UL HAZLOC, CE EMC & LV Directives |
| Approvals | Zone 2 CE, ATEX C1D2 ABS, BV, DNV, GL, KRS, LR |
| Mounting Format | RX3i Rack; External 24VDC Requred |
