PACSystems™ PACSystems™ RX3i CPE330 Controller
Specifications
| Part Number | IC695CPE330 |
| Form Factor | Backplane |
| User Memory | 64MB |
| I/O | 32k Bits Discrete I/O, 32k Words for Analog I/O |
| Energy Pack | Available |
| Redundancy Support | Media Redundancy (MRP), PROFINET System Redundancy (PNSR) |
| Ethernet Port | 3x 10/100/1000 (2 switched ports) |
| Ethernet Protocols | SRTP Client/Server, Modbus TCP/IP, OPC UA (Non-Transparent Server Redundancy Server), EGD, PROFINET, DNP3 Outstation, IEC-61850 Client, IEC-104 Server, HART passthrough |
| Serial Protocols | ASCII Serial, Modbus/RTU |
| Remote I/O Devices | 32 Simplex, 20 Redundant, 255 Simplex with PNC001 |
| USB Interface | 1x USB-A 2.0 |
| Memory Card | 1x CFast |
| Environmental | 0 to 60C |
| Agency Approvals | UKCA, UL, cUL, RoHS, CCC, FCC, Reach, UL HazLoc C1D2, ATEX Zone 2 |
| Marine Certifications | ABS, BV, LR. DNV GL |
