PACSystems™ RX3i CPL410 Controller
Part Number:
Specifications
| Part Number | IC695CPL410 |
| Processor | 1.2 GHz AMD G Series Quad Core |
| Operating System | VxWorks |
| Power requirements | Input Power (Max) - 20 Watts, Input Voltage (Min) - 18 VDC, Input Voltage (Max) - 30 VDC |
| Display | OLED |
| Security | Secure Boot and Trusted Platform Module (TPM) |
| Marine | ABS, DNV-GL, BV, LR |
