PACSystems™ RX3i Ethernet module

RX3i IO is designed for mission critical discrete and process applications. The rack-based IO offers advanced diagnostics and outstanding flexibility, with a wide range of standard and advanced IO.

Specifications

Part NumberIC695ETM001
Specialty ModuleRX3i Ethernet module 10/100 Mbits 2 RJ45 connections one IP address occupies one slot on system base
Current Consumption840 mA @ 3.3 VDC; 614 mA @ 5 VDC
Operational NotesUniversal Backplane Only. Uses PCI Bus. Client/Server