PACSystems™ RX3i Smart Digital Input module
Specifications
| Part Number | IC695MDL664 |
| Input Count, Type & Speed | 16 Point; Advanced Diagnostic; Positive Logic; 0.5-100mS selectable On/Off |
| Supply Voltage and On/Off Voltage | 24VDC; Range 20~30V; On >0.5xVIN VDC |
| Current Consumption | 225mA @ 5VDC & 95mA @3.3VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
| Mounting Format | On Panel/DIN Rail |
