PACSystems™ RX3i Universal Backplane 40W Power Supply 24 Vdc Input
Specifications
| Part Number | IC695PSD040 |
| Compatibility | PACSystems RX3i Universal Backplane (IC695 Series), occupies 1 slot |
| Input Voltage | 24 Vdc Nominal<br>Operates 18Vdc to 30 Vdc |
| Load Capacity | 40 W Total, All Loads |
| Isolation (input to backplane) | None |
| Wiring | 14 AWG to 22 AWG, 1 wire per terminal |
| LED Indications | Power, P/S Fault, Overload, Overtemperature |
| Load Sharing & Redundancy | NO |
| Environmental | Operate: 0 to 60°C: [inlet] (32 to 140°F)<br>Storage: -40 to +85°C (-40 to 185°F)<br>5 to 95% humidity, non-condensing |
| Agency Approvals*<br>* Approvals may be version specific. | UL, CE, ATEX, CCC, KC, Marine(ABS) |
| Options*<br>* Selected by Part# Suffix | Conformal Coated: IC695PSD040CA<br>Low Temperature IC695PSD040LT |
