QuickPanel+ 7" screen with View and Control (blank bezel)
Specifications
| Part Number | IC755CBW07CDA |
| Processor | Freescale i.MX535 (1 GHz ARM Cortex A8) |
| RAM | DDR2 SDRAM 512 MB |
| Operating System | Microsoft Windows Embedded Compact 7 |
| Touch Panel Type | Projected Capacitive 2-Point |
