PACSystems™ RXi - Industrial Monitor with 12" screen
Specifications
| Part Number | IC756CSW12IM |
| Touch Screen | Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point) |
| Status Indicator | Tri-color LED |
| Operating System | None |
| Certifications | UL, CE, FCC, RoHS, ATEX, IECEx |
| Marine | ABS, BV, DNV GL, LR |
| UL Listed US/CAN HazLoc | Class 1 Division 2, Class 2 Division 2, Class 3 Division 1 |
| Interfaces | HDMI (in), Display Port (in and out), USB (touch input) |
