Add images and videos to help customers visualize the product.
PACSystems™ RXi Panel PC with 15" screen (16GB RAM, 128GB SSD)
Specifications
| Part Number | IC758CSWC15PCX128 |
| Touch Screen | Projected Capacitive Touch (PCT/PCAP), Multi-touch (10-point) |
| Status Indicator | Tri-color LED |
| Operating System | Windows 10 IOT Enterprise LTSC |
| Certifications | UL, CE, FCC, RoHS, ATEX, IECEx, BIS |
| Marine | ABS, BV, DNV GL, LR |
| UL Listed US/CAN HazLoc | Class 1 Division 2, Class 2 Division 2, Class 3 Division 1 |
| RAM | 16GB |
| SSD | 128GB |
