PACMotion High Speed Servo Drive, 3A, 120/240 V
Specifications
| Part Number | IC830DP00306-NBEC |
| Drive Continuous Output Power | 1,100 Watts |
| Rated Supply Voltage | 120/240 V |
| Control Logic, Supply Voltage | 24 V |
| Rated Output Current (RMS value +/-3%) | 0.125 |
| Peak Output Current (+/-3%) | 0.375 |
| Peak Time | 5s |
| Current Loop Bandwidth Max. | 2.5 to 4 kHz |
| Velocity Loop Bandwidth Max. | 0 to 1000 Hz |
| Position Loop Bandwidth Max. | 1 to 250 Hz |
| Update Rate | 1.5 MHz |
| Weight (Standard Width) | 1.1 kg |
| Weight (Extended Width) | 1.3 kg |
| Height, without Connectors | 168 mm |
| Height, with Connector | 200 mm |
| Standard Width Front / Back | 54 / 59 mm |
| Extended Width Front/Back | 84 / 89 mm |
| Depth, without Connectors | 156 mm |
| Depth, with Connectors | 185 mm |
