PACMotion High Speed Servo Drive, 6A, 240/480 V
Specifications
| Part Number | IC830DP00607-NBEC |
| Drive Continuous Output Power | 4,000 Watts |
| Rated Supply Voltage | 240/480 V |
| Control Logic, Supply Voltage | 24 V |
| Rated Output Current (RMS value +/-3%) | 0.25 |
| Peak Output Current (+/-3%) | 18 A |
| Peak Time | 5s |
| Current Loop Bandwidth Max. | 2.5 to 4 kHz |
| Velocity Loop Bandwidth Max. | 0 to 600 Hz |
| Position Loop Bandwidth Max. | 1 to 250 Hz |
| Update Rate | 1.5 MHz |
| Weight (Standard Width) | 2.7 kg |
| Weight (Extended Width) | 2.9 kg |
| Height, without Connectors | 256 mm |
| Height, with Connector | 290 mm |
| Standard Width Front / Back | 65 / 70 mm |
| Extended Width Front/Back | 95 / 100 mm |
| Depth, without Connectors | 185 mm |
| Depth, with Connectors | < 225 mm |
