Specifications
| Part Number | IC830DP01207-NBEC |
| Drive Continuous Output Power | 8,000 Watts |
| Rated Supply Voltage | 240/480 V |
| Control Logic, Supply Voltage | 24 V |
| Rated Output Current (RMS value +/-3%) | 0 |
| Peak Output Current (+/-3%) | 30 A |
| Peak Time | 5s |
| Current Loop Bandwidth Max. | 2 to 3 kHz |
| Velocity Loop Bandwidth Max. | 0 to 600 Hz |
| Position Loop Bandwidth Max. | 1 to 250 Hz |
| Update Rate | 1.5 MHz |
| Weight (Standard Width) | 2.7 kg |
| Weight (Extended Width) | 2.9 kg |
| Height, without Connectors | 306 mm |
| Height, with Connector | 340 mm |
| Standard Width Front / Back | 99 / 105 mm |
| Extended Width Front/Back | 99 / 105 mm |
| Depth, without Connectors | 228 mm |
| Depth, with Connectors | < 265 mm |
