Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Hiperface DSL
Part Number:
Specifications
| Part Number | IC830M21C-CS9NGF00 |
| Continuous Torque (Nm) | 0.48 |
| Rated Torque (Nm) | 0.39 |
| Peak Torque (Nm) | 1.47 |
| Flange Width (mm) | 58 |
| Overall Length (no brake) | 95.4 |
| Flange Type | Alt Standard Mount C |
| Feedback Device | Hiperface DSL |
| Brake | None |
| Connections | Single Connector |
| Shaft | Special |
