Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, , with brake
Part Number:
Specifications
| Part Number | IC830M22E-CSB2DB00 |
| Continuous Torque (Nm) | 0.87 |
| Rated Torque (Nm) | 0.7 |
| Peak Torque (Nm) | 2.76 |
| Flange Width (mm) | 58 |
| Overall Length (no brake) | 114.4 |
| Flange Type | Alt Standard Mount C |
| Feedback Device | |
| Brake | 24V Holding Brake |
| Connections | Dual Connector |
| Shaft | Special |
