Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Hiperface DSL, with brake
Part Number:
Specifications
| Part Number | IC830M41E-GS92GF00 |
| Continuous Torque (Nm) | 2.02 |
| Rated Torque (Nm) | 1.58 |
| Peak Torque (Nm) | 6.28 |
| Flange Width (mm) | 84 |
| Overall Length (no brake) | 118.8 |
| Flange Type | Alt Std Mount G |
| Feedback Device | Hiperface DSL |
| Brake | 24V Holding Brake |
| Connections | Single Connector |
| Shaft | Special |
