Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Smart Feedback
Part Number:
Specifications
| Part Number | IC830M41H-GS9NCA00 |
| Continuous Torque (Nm) | 2.06 |
| Rated Torque (Nm) | 1.62 |
| Peak Torque (Nm) | 6.36 |
| Flange Width (mm) | 84 |
| Overall Length (no brake) | 118.8 |
| Flange Type | Alt Std Mount G |
| Feedback Device | Smart Feedback |
| Brake | None |
| Connections | Single Connector |
| Shaft | Special |
