Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, , with brake
Part Number:
Specifications
| Part Number | IC830M42G-GCC2DB00 |
| Continuous Torque (Nm) | 3.53 |
| Rated Torque (Nm) | 2.35 |
| Peak Torque (Nm) | 11.5 |
| Flange Width (mm) | 84 |
| Overall Length (no brake) | 147.8 |
| Flange Type | Alt Std Mount G |
| Feedback Device | |
| Brake | 24V Holding Brake |
| Connections | Dual Connector |
| Shaft | Closed Key |
