Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Hiperface DSL
Part Number:
Specifications
| Part Number | IC830M63L-KC9NGF00 |
| Continuous Torque (Nm) | 16.8 |
| Rated Torque (Nm) | 12 |
| Peak Torque (Nm) | 42.6 |
| Flange Width (mm) | 138 |
| Overall Length (no brake) | 178.7 |
| Flange Type | Alt NEMA Mount |
| Feedback Device | Hiperface DSL |
| Brake | None |
| Connections | Single Connector |
| Shaft | Closed Key |
