Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Smart Feedback
Part Number:
Specifications
| Part Number | IC830M63M-KC9NCA00 |
| Continuous Torque (Nm) | 17 |
| Rated Torque (Nm) | 10.5 |
| Peak Torque (Nm) | 43 |
| Flange Width (mm) | 138 |
| Overall Length (no brake) | 178.7 |
| Flange Type | Alt NEMA Mount |
| Feedback Device | Smart Feedback |
| Brake | None |
| Connections | Single Connector |
| Shaft | Closed Key |
