Add images and videos to help customers visualize the product.
PACMotion High Speed Servo Motor, Smart Feedback
Part Number:
Specifications
| Part Number | IC830M72P-KKCNCA00 |
| Continuous Torque (Nm) | 41.6 |
| Rated Torque (Nm) | 26.3 |
| Peak Torque (Nm) | 78.5 |
| Flange Width (mm) | 188 |
| Overall Length (no brake) | 192.5 |
| Flange Type | Alt NEMA Mount |
| Feedback Device | Smart Feedback |
| Brake | None |
| Connections | Dual Connector |
| Shaft | Open Keyway |
