Variable Frequency Drive - 3.1A, 2HP, 575V, 3 Phase, IP20, No Card
Specifications
| Part Number | IC866-0015-603-20 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 2HP (1.5 kW) |
| Interference Suppression on the Input | None |
| Current | 3.1A |
Specifications
| Part Number | IC866-0015-603-20 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 2HP (1.5 kW) |
| Interference Suppression on the Input | None |
| Current | 3.1A |
