Variable Frequency Drive - 10.5A, 3HP, 240V, 3 Phase, IP20, No Card
Specifications
| Part Number | IC866-0022-2A3-20 |
| Connection Type | 240VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 3HP (2.2 kW) |
| Interference Suppression on the Input | Class C2 |
| Current | 10.5A |
