Variable Frequency Drive - 5.8A, 3HP, 480V, 3 Phase, IP66, PROFINET
Specifications
| Part Number | IC866-0022-4A3-6P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP66 |
| Motor Power | 3HP (2.2 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 5.8A |
