Variable Frequency Drive - 6.5A, 5HP, 575V, 3 Phase, IP20, No Card
Specifications
| Part Number | IC866-0040-603-20 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 5HP (4 kW) |
| Interference Suppression on the Input | None |
| Current | 6.5A |
Specifications
| Part Number | IC866-0040-603-20 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP20 |
| Motor Power | 5HP (4 kW) |
| Interference Suppression on the Input | None |
| Current | 6.5A |
