Variable Frequency Drive - 24.0A, 7.5HP, 240V, 3 Phase, IP55, No Card
Specifications
| Part Number | IC866-0055-2A3-50 |
| Connection Type | 240VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 7.5HP (5.5 kW) |
| Interference Suppression on the Input | Class C2 |
| Current | 24.0A |
