Variable Frequency Drive - 72.0A, 25HP, 240V, 3 Phase, IP55 PROFINET
Specifications
| Part Number | IC866-0185-2A3-5P |
| Connection Type | 240VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 25HP (18.5 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 72.0A |
