Variable Frequency Drive - 34.0A, 30HP, 575V, 3 Phase, IP55 No Card
Specifications
| Part Number | IC866-0220-603-50 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 30HP (22 kW) |
| Interference Suppression on the Input | None |
| Current | 34.0A |
Specifications
| Part Number | IC866-0220-603-50 |
| Connection Type | 575VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 30HP (22 kW) |
| Interference Suppression on the Input | None |
| Current | 34.0A |
