Variable Frequency Drive - 72.0A, 50HP, 480V, 3 Phase, IP55 PROFINET
Specifications
| Part Number | IC866-0370-4A3-5P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 50HP (37 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 72.0A |
