Variable Frequency Drive - 300.0A, 250HP, 480V, 3 Phase, IP55 PROFINET
Specifications
| Part Number | IC866-1600-4A3-5P |
| Connection Type | 480VAC 3 Phase |
| Enclosure Design | IP55 |
| Motor Power | 210HP (160 kW) |
| Interference Suppression on the Input | Class C2 |
| Option Card | PROFINET |
| Current | 300.0A |
