mCOM10-L1500 Rugged COM Express Module
Specifications
| Part Number | MC10L15ABZB |
| Performance | Applications or upgrades with mid-level performance and high graphics requirements |
| Cores/Frequency | 2 Core 1 GHz |
| Processor | AMD Embedded G-Series SOC |
| Memory | Up to 4GB DDR3, soldered ECC |
| Software Support | Microsoft Windows, Linux, VxWorks |
