PACSystems™ RXi2 - BP Industrial PC: AMD R1505G CPU, 4GB RAM, 512GB SSD
Specifications
| Part Number | R2B0N6N3N3A0A |
| IPC Family | RXi2-BP AMD Ryzen V1000/R1000 Series |
| CPU | AMD R1505G 2.4GHz |
| CPU Power | 12W-25W |
| CPU Core Count | 2 |
| Memory | 4GB ECC |
| Storage | 512GB SSD |
| Non-Volatile RAM | no NVRAM |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.0 |
| Serial Interfaces | 1xRS232, 1xRS422/485 |
| Expansion Slots | 0 Slot |
| Pre-installed OS | no OS |
| Operating Temperature | 0C to 70C |
