PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

PACSystems™ R2B0N9C4N3A0A - Edge Computing Rxi2-BP w/ PACEdge™ & Movicon™ Connext

Part Number:

Emerson-R2B0N9C4N3A0A

The Rxi2-BP Industrial PC with PACEdge & Movicon Connext software delivers high performance edge computing in a compact and rugged package making it capable of operationalizing a wide range of IIoT applications including remote equipment monitoring, energy management, quality analytics and workflow optimization. To achieve this, the edge computing platform simplifies the process of collecting, storing, processing, visualizing, and sharing data. The added capability of Movicon Connext enhances the library of available OT and IT protocol communications along with Certified OPC UA Server capability. This allows organizations to meet application requirements, scale their solution, decrease development time, and increase the deployable footprint.

Specifications

Part NumberR2B0N9C4N3A0A
SoftwarePACEdge + Movicon Connext
Operating SystemUbuntu Linux
ProcessorAMD R1305G 1.5GHz
Memory4GB ECC
Storage64GB SSD
Ethernet4x 10/100/1000BASE-T
USB2x USB 3.1, 2x USB 2.0
Serial Interfaces1xRS232, 1xRS422/485
Expansion Slots0 Slot
Operating Temperature0C to 60C