PACSystems™ R2B0N9E4N3A0A - Edge Computing Rxi2-BP w/ PACEdge™
Part Number:
Specifications
| Part Number | R2B0N9E4N3A0A |
| Software | PACEdge |
| Operating System | Ubuntu Linux |
| Processor | AMD R1305G 1.5GHz |
| Memory | 4GB ECC |
| Storage | 64GB SSD |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.0 |
| Serial Interfaces | 1xRS232, 1xRS422/485 |
| Expansion Slots | 0 Slot |
| Operating Temperature | 0C to 60C |
