Part Number:
Specifications
| Part Number | R2B1N1C1N3A0A |
| Software | PACEdge + Movicon Connext |
| Operating System | Ubuntu Linux |
| Processor | AMD V1605B 2.0GHz |
| Memory | 8GB ECC |
| Storage | 128GB SSD |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.0 |
| Serial Interfaces | 1xRS232, 1xRS422/485 |
| Expansion Slots | 1 Slot |
| Operating Temperature | 0C to 60C |
| Expansion Slots | 0 Slot |
| Pre-installed OS | no OS |
| Operating Temperature | 0C to 70C |
