PACSystems™ RXI2 - BP Industrial PC: AMD V1404I, 8 GB RAM, 256 GB SSD, Win 10
Specifications
| Part Number | R2B1N4A2N3A0F |
| IPC Family | RXi2-BP AMD Ryzen V1000/R1000 Series |
| CPU | AMD V1404I 2.0GHz |
| CPU Power | 12W-25W |
| CPU Core Count | 4 |
| Memory | 8GB ECC |
| Storage | 256GB SSD |
| Non-Volatile RAM | no NVRAM |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.14 |
| Serial Interfaces | 1xRS232, 1xRS422/499 |
| Expansion Slots | 1 Slot |
| Pre-installed OS | Windows |
| Operating Temperature | -40C to 65C |
