PACSystems™ RXI2 - BP Industrial PC: AMD R1305G, 4 GB RAM, 64 GB SSD, PACEdge, DIN
Specifications
| Part Number | R2B1N9E4N3A0A |
| Software License Part Number (must be ordered for each device) | PACEDGECORE |
| First Year Software Support Plan Part Number (must be ordered for each device) | APN-STD-PER-AC-BDL |
| IPC Family | RXi2-BP AMD Ryzen V1000/R1000 Series |
| CPU | AMD R1305G 1.5GHz |
| CPU Power | 8W-10W |
| CPU Core Count | 2 |
| Memory | 4GB ECC |
| Storage | 64GB SSD |
| Ethernet | 4x 10/100/1000BASE-T |
| USB | 2x USB 3.1, 2x USB 2.0 |
| Serial Interfaces | 1xRS232, 1xRS422/485 |
| Expansion Slots | 1 Slot |
| Pre-installed OS | PACEdge |
| Operating Temperature | 0C to 70C |
