Specifications
| Part Number | R2U0N1E1B1T0A |
| IPC Family | RXi2-UP Intel 7th Gen Core |
| CPU | Intel i5-7442EQ 2.1GHz |
| CPU Power | 25W |
| CPU Core Count | 4 |
| Memory | 8GB |
| Storage | 256GB SSD |
| Non-Volatile RAM | |
| Ethernet | 5x 10/100/1000BASE-T (1x remote management AMT, optional SFP) |
| USB | 4x USB 3.0, 2x USB 2.0 internal |
| Serial Interfaces | 2x RS232 |
| Expansion Slots | 0 Slot |
| Pre-installed OS | Windows 10 IoT |
| Operating Temperature | 0C to +60C |
