Specifications
| Part Number | R2U1N1B1A1T0A |
| Processor | Dual Core i3-7102E, 2.1GHz |
| Memory | 8GB DDR4-2400 |
| External Memory | 128GB SSD |
| Ethernet | 4x 1-gigabit Ethernet channels - RJ-45 standard (SFP optional), 1x 1-gigabit Ethernet channel w/ remote management capability - RJ45 |
| USB | 4x USB external (4 USB 3.0), 2x USB internal (2 USB 2.0) |
| Serial Interfaces | 2xRS232, 5xRJ45 |
| Communications Slot | 1 Slot |
