PACSystems™ RXi2 - UP Industrial PC: Intel E3-1505Lv6 2.2GHz, 32GB ECC, 128GB SSD, 2 Slot, no OS, -40C to +70C
Part Number:
Specifications
| Part Number | R2U2N1C0A1T0F |
| IPC Family | RXi2-UP Intel 6th Gen Xeon |
| CPU | Intel E3-1505Lv6 2.2GHz |
| CPU Power | 25W |
| CPU Core Count | 4 |
| Memory | 32GB ECC |
| Storage | 128GB SSD |
| Non-Volatile RAM | |
| Ethernet | 5x 10/100/1000BASE-T (1x remote management AMT, optional SFP) |
| USB | 4x USB 3.0, 2x USB 2.0 internal |
| Serial Interfaces | 2x RS232 |
| Expansion Slots | 2 Slot |
| Pre-installed OS | no OS |
| Operating Temperature | -40C to +70C |
