Add images and videos to help customers visualize the product.
PACSystems™ RXi2 - UP Industrial PC: 32GB RAM, 256GB SSD, RAID, 2 PCIe, Movicon.NExT, Alarm Disp, PRO.LEAN, 20000 Tags
Part Number:
Specifications
| Part Number | R2U2N1D3B1T1F |
| IPC Family | RXi2-UP 7th Generation Intel® Xeon® |
| CPU | INTEL E3-1505Mv6 |
| CPU Power | 45W |
| CPU Core Count | 4 |
| Memory | 32GB ECC |
| Storage | 256 GB SSD |
| Non-Volatile RAM | no NVRAM |
| Ethernet | 5 Gigabit ethernet ports (Four with Time SYNC IEEE1588 and 802.1AS) |
| USB | 4x USB 3.1 , 2x USB 2.3 |
| Serial Interfaces | 2x RS232, 2x RS422/485 |
| Expansion Slots | 2 Slots |
| Pre-installed OS | Windows, |
| Operating Temperature | -40C to 70C |
| CE|UL|FCC Approved|ABS|ATEX|IECEx|Lloyd's Register |
