PACSystems™ RXi2 - UP Industrial PC: Intel i7-7820EQ 3.0GHz, 8GB, 256GB SSD, 2 Slot, Windows 10 IoT, 0C to +60C

Part Number:

Emerson-R2U2N1P1B1T0A

The RXi2-UP IPC provides mid-to-high end performance computing capabilities to run HMI, historian and analytics applications right at the machine and provide real-time control of critical operations. With up to 32GB of DDR4-2133 RAM with ECC, and strong graphical rendering capability, the RXi2-UP IPC is designed for demanding industrial environments and is ideal for mid-sized to large systems with robust visualization needs.

Specifications

Part NumberR2U2N1P1B1T0A
IPC FamilyRXi2-UP Intel 7th Gen Core
CPUIntel i7-7820EQ 3.0GHz
CPU Power45W
CPU Core Count4
Memory8GB
Storage256GB SSD
Non-Volatile RAM
Ethernet5x 10/100/1000BASE-T (1x remote management AMT, optional SFP)
USB4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces2x RS232
Expansion Slots2 Slot
Pre-installed OSWindows 10 IoT
Operating Temperature0C to +60C