PACSystems™ RXi2 - UP Industrial PC: Intel E3-1501Lv6 2.1GHz, 16GB ECC, 256GB SSD, 4 Slot, no OS, -40C to +70C

The RXi2-UP IPC provides mid-to-high end performance computing capabilities to run HMI, historian and analytics applications right at the machine and provide real-time control of critical operations. With up to 32GB of DDR4-2133 RAM with ECC, and strong graphical rendering capability, the RXi2-UP IPC is designed for demanding industrial environments and is ideal for mid-sized to large systems with robust visualization needs.

Specifications

Part NumberR2U4N1M0B2T0F
IPC FamilyRXi2-UP Intel 6th Gen Xeon
CPUIntel E3-1501Lv6 2.1GHz
CPU Power25W
CPU Core Count4
Memory16GB ECC
Storage256GB SSD
Non-Volatile RAM
Ethernet5x 10/100/1000BASE-T (1x remote management AMT, optional SFP)
USB4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces2x RS232, 2x RS422/485
Expansion Slots4 Slot
Pre-installed OSno OS
Operating Temperature-40C to +70C