Specifications
| Part Number | R2X0N1A1A1T0A |
| IPC Family | RXi2-XP Intel 6th Gen Core |
| CPU | Intel i3-6100E 2.7GHz |
| CPU Power | 35W |
| CPU Core Count | 2 |
| Memory | 16GB |
| Storage | 128GB SSD |
| Non-Volatile RAM | |
| Ethernet | 5x 10/100/1000BASE-T (1x remote management AMT, optional SFP) |
| USB | 4x USB 3.0, 2x USB 2.0 internal |
| Serial Interfaces | 2xRS232 |
| Expansion Slots | 0 Slot |
| Pre-installed OS | Windows 10 IoT |
| Operating Temperature | 0C to +60C |
