PACSystems™ RXi2 - XP Industrial PC: 0-slot, i7, 8GB RAM, 256GB SSD, Windows 10
Specifications
| Part Number | R2X0N1R1B1T0A |
| Processor | Quad Core i7-6820EQ, 2.8GHz |
| Memory | 16GB DDR4-2133 |
| External Memory | 256GB SSD |
| Ethernet | 4x 1-gigabit Ethernet channels - RJ-45 standard (SFP optional), 1x 1-gigabit Ethernet channel w/ remote management capability - RJ45 |
| USB | 4x USB external (4 USB 3.0), 2x USB internal (2 USB 2.0) |
| Serial Interfaces | 2xRS232, 5xRJ45 |
| Communications Slot | 0 Slot |
