PACSystems™ RXi2 - XP Industrial PC: 1-slot, E3, 32GB RAM, 128GB SSD, Windows 10
Specifications
| Part Number | R2X1N1C1A1T0A |
| Processor | Quad Core XEON E3-1505Lv5, 2.0GHz |
| Memory | 32GB DDR4-2133 |
| External Memory | 128GB SSD |
| Ethernet | 4x 1-gigabit Ethernet channels - RJ-45 standard (SFP optional), 1x 1-gigabit Ethernet channel w/ remote management capability - RJ45 |
| USB | 4x USB external (4 USB 3.0), 2x USB internal (2 USB 2.0) |
| Serial Interfaces | 2xRS232, 5xRJ45 |
| Communications Slot | 1 Slot |
