RSTi input module 8 points, Negative Logic, 12V/24VDC
Specifications
| Part Number | ST-1228 |
| Input Count, Type & Speed | 8 Point, Positive Logic; 1.5mS |
| Supply Voltage and On/Off Voltage | 24VDC; Range 11.0~28.8VDC; On >10.2VDC; Off <5.0VDC |
| Current Consumption | 35mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |
