RSTi output module 4 points, TTL, 5VDC/20mA Inverting
Specifications
| Part Number | ST-2114 |
| Output Count, Type & Speed | 4 point 5 VDC/20 mA TTL Inverting; 0.3mS |
| Output Rating | 5mA; 40 mA For 10ms, Repeatable Every 1 Sec. |
| Current Consumption | System 50mA @5VDC; Field 4.5-5.5VDC for Output Loads |
