RSTi output module 8 points, Positive Logic, 24VDC/0.5A
Specifications
| Part Number | ST-2328 |
| Output Count, Type & Speed | 8 point positive logic; 0.3mS |
| Output Rating | 0.5ADC 24VDC; 2.0ADC per common |
| Current Consumption | System 45mA @ 5VDC; Field 5mA per point @28.8VDC plus 11-28.8VDC for output loads |
