RSTi output module Isolated Relay Output 4 Points, 230V AC/2A

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-2744
Output Count, Type & Speed4 point relay; 10mS
Output RatingResisitve loads 5~28.8 VDC @ 2.0A; 48 VDC @ 0.8A; 110 VDC @ 0.5A; 250 VAC @ 2.0A
Current ConsumptionSystem 130mA @5VDC; Field for output loads